Product Classification  
Product Type   Entrance panel
   
Dimensions  
Height   177.80 mm   |   7.00 in
Width   177.80 mm   |   7.00 in
   
General Specifications  
Number of Ports   1
Panel Type   Single
Color   Gray
Entry Panel Port Size   101.6 mm   |   4.0 in
Includes   Entry cap   |   Hardware   |   Port
Material Type   Aluminum
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   177.8 mm   |   7.0 in
Length   40.6 mm   |   1.6 in
Shipping Weight   0.28 kg   |   0.62 lb
Width   177.8 mm   |   7.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

CAP-4
Snap-in Entry Port Cap, 4 in
Add Cancel