Product Classification  
Product Type   Entrance panel
   
Dimensions  
Height   731.52 mm   |   28.80 in
Width   787.40 mm   |   31.00 in
   
General Specifications  
Number of Ports   20
Panel Type   Multiple
Color   Gray
Entry Panel Port Size   101.6 mm   |   4.0 in
Includes   Entry cap   |   Hardware   |   Port
Material Type   Aluminum
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   787.4 mm   |   31.0 in
Length   50.8 mm   |   2.0 in
Shipping Weight   5.00 kg   |   11.02 lb
Width   647.7 mm   |   25.5 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

CAP-4
Snap-in Entry Port Cap, 4 in
Add Cancel