Product Classification  
Brand   I-Line
Product Type   Cushion insert
   
Dimensions  
Nominal Size   5/8 in
Height   82.55 mm   |   3.25 in
Length   25.40 mm   |   1.00 in
   
General Specifications  
Cable Type   Braided   |   Corrugated
Cables per Cushion   4
Color   Black
Includes   Cushion
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   169.9 mm   |   6.7 in
Length   99.8 mm   |   3.9 in
Shipping Weight   0.80 kg   |   1.76 lb
Width   129.8 mm   |   5.1 in
Add Cancel