Product Classification  
Product Type   Chain mount kit
   
Dimensions  
Height   152.4 mm   |   6.0 in
Length   203.2 mm   |   8.0 in
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Weight   17.6 kg   |   38.8 lb
Width   203.2 mm   |   8.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria   One 96 in x 10 in panel antenna per sector
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Package Quantity   1
Pipe, quantity   0
Sectors, quantity   2
   
Outline Drawing