Product Classification  
Product Type   Chain mount kit
   
Dimensions  
Height   152.4 mm   |   6.0 in
Length   1600.2 mm   |   63.0 in
Mounting Circumference, maximum   2392.7 mm   |   94.2 in
Mounting Circumference, minimum   635.0 mm   |   25.0 in
Mounting Diameter, maximum   762.0 mm   |   30.0 in
Mounting Diameter, minimum   203.2 mm   |   8.0 in
Pipe Outer Diameter   114.3 mm   |   4.5 in
Weight   49.6 kg   |   109.3 lb
Width   203.2 mm   |   8.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 125 mph (BWS) at 100 ft AGL
Wind Rating Criteria   One 8 ft standard microwave antenna, with radome and stiff arm
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Chain Length   4876.8 mm   |   192.0 in
Chains, quantity   4
Includes   Chains   |   Pipe mounts
Material Type   Hot dip galvanized steel
Package Quantity   1
Pipe Length   1600.2 mm   |   63.0 in
Pipe, quantity   1
Sectors, quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MT-395
Standard Pipe Mount, 4-1/2 in OD x 63 in

CM-H30-B
Heavy Duty Chain Mount Kit, 8 ft chain
Add Cancel