Product Classification  
Product Type   Chain mount kit
   
Dimensions  
Height   152.4 mm   |   6.0 in
Length   203.2 mm   |   8.0 in
Mounting Circumference, maximum   2392.7 mm   |   94.2 in
Mounting Circumference, minimum   635.0 mm   |   25.0 in
Mounting Diameter, maximum   762.0 mm   |   30 in
Mounting Diameter, minimum   203.2 mm   |   8 in
Pipe Outer Diameter   114.3 mm   |   4 1/2 in
Weight   23.6 kg   |   52.1 lb
Width   203.2 mm   |   8.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 125 mph (BWS) at 100 ft AGL
Wind Rating Criteria   One 8 ft standard microwave antenna, with radome and stiff arm
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Chain Length   2.4 m   |   8.0 ft
Chains, quantity   4
Includes   Chains
Material Type   Hot dip galvanized steel
Package Quantity   1
Pipe, quantity   0
Sectors, quantity   1
   
Outline Drawing