ASPR614

Side Mounting Kit for 1 - 2.9 in (25.4 - 73.0 mm) OD round members. Mount contains two 1.66" OD x 9'-9" pipes for the bottom of the antenna and one 1.3" OD x 9'-9" pipe and one 9" long fiberglas tube for the top of the antenna. Also contains eight universal crossover clamps.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware   |   Pipes
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   73.0 mm   |   2.9 in
Compatible Diameter, minimum   25.4 mm   |   1.0 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo

Product Information

Installation Instruction

Add Cancel