DB365W

Pipe/Wall Mounting kit for 2.8 in (69.9 mm) OD round members. For mounting antennas to a wood pole or masonry all up to 10 inches in thickness.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   88.9 mm   |   3.5 in
Compatible Diameter, minimum   31.8 mm   |   1.3 in
Net Weight   4.5 kg   |   10.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel