alert
Obsolete
Replaced By:
SG78-12B2U
SureGround® Grounding Kit for 7/8 in coaxial cable
For other alternatives, please contact us for more information.
Product Classification  
Brand   SureGround®
Product Type   Grounding kit
   
Dimensions  
Nominal Size   7/8 in
Bonding Conductor Length   1524.0 mm   |   60 in
Cable Jacketing Removal Length, maximum   59.1 mm   |   2.3 in
Cable Jacketing Removal Length, minimum   55.9 mm   |   2.2 in
Compatible Diameter, maximum   28.702 mm   |   1.130 in
Compatible Diameter, minimum   26.670 mm   |   1.050 in
   
Electrical Specifications  
Current Handling   Tested to withstand 100,000 amps peak current surge
Current Handling Test Method   MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Weatherproofing Method   Butyl and electric tape
   
General Specifications  
Grounding Kit Type   SureGround® Grounding Kits
Cable Type   Corrugated
Ordering Note   CommScope® non-standard product
Color   Black
Bonding Conductor Material   Copper
Bonding Conductor Wire Size   6 gauge
Bonding Conductor Jacketing Material   PVC
Grounding Strap Material   Copper
Includes   Grounding kit   |   Hardware   |   Lug   |   One roll of 2 in PVC tape   |   One roll of 24 in butyl rubber tape
Locking Bail Material   Stainless steel
Lug Attachment   Field attached
Lug Type   Two-hole lug
Package Quantity   1
Rivet Material   Copper
   
Mechanical Specifications  
Blowing Rain Test Method   MIL-STD-810, Method 506
Corrosion Test Method   MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method   MIL-STD-810, Method 521
Humidity Test Method   MIL-STD-1344, Method 1002
Immersion Test Method   IEC 60529:2001, IP68
Thread Size   3/8 in
UV Resistance Test Method   MIL-STD-810, Method 505
Vibration Test Method   MIL-STD-202, Method 214
   
Packed Dimensions  
Height   182.9 mm   |   7.2 in
Length   71.1 mm   |   2.8 in
Shipping Weight   0.70 kg   |   1.54 lb
Width   162.6 mm   |   6.4 in
Included Parts

9905-71
Black 2 in PVC Tape, 20 ft

42615-10
Butyl Rubber Tape, 24 in
Add Cancel