250062
Messenger Wire Tie Wrap with spacer for RCT RADIAX® Radiating cable
Features and Benefits
- For added support, use with Andrew Stainless Steel Cable Ties (250058) at 5 meter intervals
Specifications
Product Classification
Product Type | Wire tie |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Cable tie |
Mounting | Messenger wire |
Dimensions
Height | 25.4 mm | 1.000 in |
Width | 12.7 mm | 0.500 in |
Length | 405.9 mm | 15.980 in |
Compatible Diameter, maximum | 114 mm | 4.488 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Pullout Force, maximum with no cable slippage | 445 N | 100.04 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Flammability Test Method | UL 94-HB |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.02 kg | 0.044 lb |
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
Product Type | Wire tie |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Cable tie |
Mounting | Messenger wire |
Dimensions
Height | 25.4 mm | 1.000 in |
Width | 12.7 mm | 0.500 in |
Length | 405.9 mm | 15.980 in |
Compatible Diameter, maximum | 114 mm | 4.488 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Pullout Force, maximum with no cable slippage | 445 N | 100.04 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Flammability Test Method | UL 94-HB |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.02 kg | 0.044 lb |