Product Classification  
Product Type   Boot assembly
   
Dimensions  
Length   76.20 mm   |   3.00 in
Waveguide Size   WR229 | WG11 | R40
Width   127.00 mm   |   5.00 in
   
General Specifications  
Cable Type   Elliptical waveguide
Cables per Cushion   1
Color   Black
Includes   Boot
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method   04AS00-03.9.52   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   152.4 mm   |   6.0 in
Length   76.2 mm   |   3.0 in
Shipping Weight   0.71 kg   |   1.56 lb
Width   152.4 mm   |   6.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel