alert
Obsolete

This product was discontinued on: December 31, 2018

Replaced By:
SSH-M
SnapStak® Plus Adjustable Hanger for 14mm to 25mm Cable - No Grommets Required. For patents, see www.cs-pat.com.
For other alternatives, please contact us for more information.

206706A-6

Universal Snap-in Hanger for 5/8 in corrugated coaxial cable

Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   5/8 in
Compatible Diameter, maximum   22.022 mm   |   0.867 in
Compatible Diameter, minimum   20.828 mm   |   0.820 in
Height   41.00 mm   |   1.61 in
Length   56.00 mm   |   2.20 in
Width   36.30 mm   |   1.43 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cable Type   Corrugated
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in through hole
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   17.0 cm   |   6.7 in
Length   10.0 cm   |   3.9 in
Shipping Weight   0.35 kg   |   0.78 lb
Width   13.0 cm   |   5.1 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel