Product Classification  
Product Type   Hanger kit
   
Dimensions  
Height   41.00 mm   |   1.61 in
Length   73.00 mm   |   2.87 in
Waveguide Size   WR42 | WG20 | R220
Width   43.00 mm   |   1.69 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cable Type   Elliptical waveguide
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in through hole
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   20.0 cm   |   7.9 in
Length   20.0 cm   |   7.9 in
Shipping Weight   1.60 kg   |   3.53 lb
Width   20.0 cm   |   7.9 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel