Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   4 in
Grip Length, minimum   965.20 mm   |   38.00 in
Leader Length, minimum   508.00 mm   |   20.00 in
Waveguide Size   WR430 | WG8 | R22
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Cable Type   Corrugated   |   Elliptical waveguide
Material Type   Tin-coated bronze
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   500 lb
   
Packed Dimensions  
Shipping Weight   1.56 kg   |   3.44 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel