Product Classification  
Product Type   Entrance panel
   
Dimensions  
Height   76.20 mm   |   3.00 in
Waveguide Size   WR75 | WG17 | R120
Width   127.00 mm   |   5.00 in
   
General Specifications  
Number of Ports   1
Panel Type   Single
Color   Gray
Entry Panel Port Size   101.6 mm   |   4.0 in
Includes   Boot   |   Plate
Material Type   Aluminum
Package Quantity   1
   
Mechanical Specifications  
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529.14.2
   
Packed Dimensions  
Height   180.0 mm   |   7.1 in
Length   180.0 mm   |   7.1 in
Shipping Weight   0.91 kg   |   2.01 lb
Width   180.0 mm   |   7.1 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

204673-1
1 Port Entrance Panel 1 x 1
CAP-4
Snap-in Entry Port Cap, 4 in
Add Cancel