Product Classification  
Product Type   Adapter
   
Dimensions  
Inside Length   16.00 mm   |   0.63 in
Inside Width   16.51 mm   |   0.65 in
Outside Length   44.45 mm   |   1.75 in
Outside Width   21.59 mm   |   0.85 in
   
General Specifications  
Adapter Type   Angle adapter
Material Type   Zinc-plated steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Installation Torque, maximum   12.0 ft lb
Installation Torque, minimum   10.0 ft lb
Material Thickness   2.337 mm   |   0.092 in
Maximum Loading   Single, 1-5/8 in cable
Mounting   1/4 in tapped hole
   
Packed Dimensions  
Height   2.5 cm   |   1.0 in
Length   20.3 cm   |   8.0 in
Shipping Weight   0.69 kg   |   1.52 lb
Width   12.7 cm   |   5.0 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel