AT-K306-U

Arrestor Trapeze Kit for 7-16 DIN, type N, or bolt-grounded surge arrestors, 3-tier, 6-hole pattern

Product Classification  
Product Type   Arrestor trapeze kit
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   1219.2 mm   |   48.0 in
Weight   9.7 kg   |   21.3 lb
Width   457.2 mm   |   18.0 in
   
General Specifications  
Material Type   Copper
Includes   Ceiling brackets   |   Threaded rod   |   Trapeze
Material Thickness   6.4 mm   |   1/4 in
Mounting   Ceiling   |   Walls
Package Quantity   1
   
Outline Drawing