Product Classification  
Brand   RADIAX®
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-5/8 in
   
General Specifications  
Hanger Type   Hanger kits
Accessories   Hangers
Cable Type   Smoothwall
Cables per Hanger   1
Color   Black
Material Type   Polyamide PA12   |   Polyamide PA6   |   Stainless steel
Maximum Stack Height 3
Package Quantity   50
   
Mechanical Specifications  
Hanger Spacing, maximum   1.3 m   |   4.3 ft
   
Packed Dimensions  
Height   280.0 mm   |   11.0 in
Length   430.0 mm   |   16.9 in
Shipping Weight   4.60 kg   |   10.14 lb
Width   230.0 mm   |   9.1 in
Add Cancel