Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   6.1 m   |   20.0 ft
Width   3.0 m   |   10.0 ft
Height   546.1 mm   |   21.5 in
Weight   1593.6 kg   |   3513.3 lb
   
Environmental Specifications  
Load Capacity   Up to 10,000 lb (4536 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware   |   Legs
Legs, quantity   20
Material Type   Hot dip galvanized steel
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

EQ-P1020-B
Equipment Platform, 10 ft x 20 ft, base only

EQ-P-DF
Weight Dispersement Leg for Equipment Platform
Add Cancel