Product Classification  
Product Type   Ice canopies and shields
   
Dimensions  
Height   1219.2 mm   |   48.0 in
Length   355.6 mm   |   14.0 in
Weight   118.5 kg   |   261.2 lb
Width   1905.0 mm   |   75.0 in
   
General Specifications  
Includes   Hardware   |   Ice shield
Material Type   Hot dip galvanized steel
Mounting   Pipe, 114.3 mm (4-1/2 in) OD
Note   Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative   |   Custom lightweight or additional sizes available
Package Quantity   1
   
Outline Drawing