Product Classification  
Product Type   Plain end pipe
   
Dimensions  
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Height   60.3 mm   |   2.4 in
Length   3200.4 mm   |   126.0 in
Weight   18.0 kg   |   39.7 lb
Width   60.3 mm   |   2.4 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Pipe Length   3200.4 mm   |   126.0 in
Includes   Pipe
Package Quantity   1
Pipe, quantity   1
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel