AB-S50-SSH

Tapered Pipe-to-Pipe Adapter, adapts 1-1/2 in to 3-1/2 in OD pipe to 2-3/8 in to 5 in OD pipe

Product Classification  
Product Type   Adapter
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   304.8 mm   |   12.0 in
Mounting Diameter 2, maximum   127.0 mm   |   5.0 in
Mounting Diameter 2, minimum   60.3 mm   |   2.4 in
Mounting Diameter, maximum   88.9 mm   |   3.5 in
Mounting Diameter, minimum   38.1 mm   |   1.5 in
Weight   12.7 kg   |   28.0 lb
Width   203.2 mm   |   8.0 in
   
General Specifications  
Includes   Clamp halves   |   Threaded rod
Material Type   Hot dip galvanized steel
Mounting   Pipe-to-pipe
Package Quantity   2
Tower Taper   Tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel