700011125   |   D-181781

6-to-1 Unit Splitter, for outdoor cable diameter of 0.41 in

Product Classification  
Portfolio   SYSTIMAX®
Product Type   Unit splitter kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type, body   Acrylonitrile butadiene styrene (ABS)
   
Dimensions  
Height   8.13 mm   |   0.32 in
Length   50.80 mm   |   2.00 in
Width   20.32 mm   |   0.80 in
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Color   Black
Compatible Interface   LC   |   LC, keyed   |   SC   |   ST
Includes   Six unit splitter   |   Split tube seal   |   Syringe
Ordering Note   Order B sealant separately
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel