108459488   |   D-183016

2 x 12 Fiber Breakout Kit, outside plant cable, gel blocking

Product Classification  
Portfolio   SYSTIMAX®
Product Type   Fiber breakout kit, rectangular
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type, body   Acrylonitrile butadiene styrene (ABS)
Material Type, tubing   PVC   |   Thermoplastic elastomer (TPE)
   
Dimensions  
Height   7.62 mm   |   0.30 in
Length   43.18 mm   |   1.70 in
Tube Inner Diameter   500.00 µm
Tube Outer Diameter   900.00 µm
Width   17.78 mm   |   0.70 in
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Color   Black   |   Clear
Compatible Interface   LC   |   LC, keyed   |   SC   |   ST
Includes   Instruction sheet   |   Talc bag   |   Ten cable ties   |   Twenty-five feet white PVC tubing, .095 in inner diameter   |   Two breakout units, twelve 24 in x 900 µm buffer tubing each   |   Two clear flexible plastic tubes   |   Two splitter kits with talc bag   |   Two syringe tips   |   Two syringes
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel