Product Classification  
Product Type   Clamp set
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   304.8 mm   |   12.0 in
Mounting Diameter, maximum   165.1 mm   |   6.5 in
Mounting Diameter, minimum   0.0 mm   |   0.0 in
Weight   11.3 kg   |   25.0 lb
Width   203.2 mm   |   8.0 in
   
General Specifications  
Includes   Clamp halves   |   Threaded rod
Material Type   Hot dip galvanized steel
Mounting   Adapter clamp kit
Package Quantity   2
Tower Taper   Tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel