BC-40-16

Pipe-to-Pipe Clamp, heavy duty, joins two 4 in to 9 in OD round members

Product Classification  
Product Type   Clamp set
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   406.4 mm   |   16.0 in
Mounting Diameter, maximum   228.6 mm   |   9 in
Mounting Diameter, minimum   101.6 mm   |   4 in
Weight   16.3 kg   |   36.0 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Includes   Clamp halves   |   Threaded rod
Material Type   Hot dip galvanized steel
Mounting   Pipe-to-pipe
Package Quantity   2
Tower Taper   Tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel