Product Classification  
Product Type   Clamp plate
   
Dimensions  
Height   254.0 mm   |   10.0 in
Length   203.2 mm   |   8.0 in
Mounting Diameter, maximum   127.0 mm   |   5 in
Mounting Diameter, minimum   50.8 mm   |   2 in
Weight   13.2 kg   |   29.0 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Includes   Clamps   |   Plates
Material Type   Hot dip galvanized steel
Mounting   Crossover plate
Package Quantity   1
Tower Taper   Non-tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel