Product Classification  
Product Type   Clamp plate
   
Dimensions  
Height   304.8 mm   |   12.0 in
Length   203.2 mm   |   8.0 in
Mounting Diameter 2, maximum   228.6 mm   |   9.0 in
Mounting Diameter 2, minimum   101.6 mm   |   4.0 in
Mounting Diameter, maximum   127.0 mm   |   5.0 in
Mounting Diameter, minimum   50.8 mm   |   2.0 in
Weight   13.6 kg   |   30.0 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Includes   Clamps   |   Plates
Material Type   Hot dip galvanized steel
Mounting   Crossover plate
Package Quantity   1
Tower Taper   Non-tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel