Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   127.0 mm   |   5.0 in
Length   279.4 mm   |   11.0 in
Weight   4.1 kg   |   9.0 lb
Width   381.0 mm   |   15.0 in
   
General Specifications  
Cable Runs, quantity   18
Hole Size   3/4 in   |   7/16 in
Hole, quantity   18
Includes   Brackets
Material Type   Hot dip galvanized steel
Mounting   Cluster support
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

CS-BL
Cluster Support Bracket, large version, angle member attachment
Add Cancel