Product Classification  
Product Type   Stand-off mount
   
Dimensions  
Height   1066.8 mm   |   42.0 in
Length   1828.8 mm   |   72.0 in
Pipe Outer Diameter   73.0 mm   |   2 7/8 in
Weight   48.7 kg   |   107.4 lb
Width   76.2 mm   |   3.0 in
   
Environmental Specifications  
Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Stand-off Distance   1828.8 mm   |   72.0 in
Includes   Stand-off
Material Type   Hot dip galvanized steel
Mounting   Tower member
Note   One 72 in x 8 in panel antenna per sector
Package Quantity   1
Pipe Length   1066.8 mm   |   42.0 in
Pipe, quantity   1
   
Outline Drawing