Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PM-SU4-B

Universal Sliding Pipe Mount Base Kit for 4-1/2 in OD pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note One 96 in x 8 in panel antenna per sector
Pipe, quantity 0
Tower Taper Tapered

Dimensions

Height 127 mm | 5 in
Width 304.8 mm | 12 in
Length 304.8 mm | 12 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 114.3 mm | 4.5 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Sliding pipe mount brackets | Universal saddle mount
Packaging quantity 2
Weight, net 36.8 kg | 81.13 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe mount

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note One 96 in x 8 in panel antenna per sector
Pipe, quantity 0
Tower Taper Tapered

Dimensions

Height 127 mm | 5 in
Width 304.8 mm | 12 in
Length 304.8 mm | 12 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 114.3 mm | 4.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Sliding pipe mount brackets | Universal saddle mount
Packaging quantity 2
Weight, net 36.8 kg | 81.13 lb