SHK-24-1-PV2

Hanger Kit for single stack of RFA810 cable; includes ten sets of hardware, angle adapters

Product Classification  
Brand   HELIAX®
Product Type   Hanger kit
   
Dimensions  
Compatible Diameter, maximum   23.622 mm   |   0.930 in
Compatible Diameter, minimum   24.130 mm   |   0.950 in
Length   104.00 mm   |   4.09 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Composite clamp
Cables per Hanger   1
Color   Black
Includes   Angle adapter   |   Hardware
Material Type   Engineered plastic   |   Stainless steel
Maximum Stack Height 1
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   M8 hardware
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Shipping Weight   2.80 kg   |   6.17 lb
Add Cancel