Product Classification  
Product Type   Wall mount kit
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   609.6 mm   |   24.0 in
Pipe Outer Diameter   48.3 mm   |   1.9 in
Weight   4.5 kg   |   9.9 lb
   
General Specifications  
Application   Pipe-to-pipe
Includes   Clamp halves   |   Hardware   |   Pipe
Material Type   Hot dip galvanized steel
Mounting   Pipe, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD
Package Quantity   1
Pipe Length   609.6 mm   |   24.0 in
Pipe, quantity   1
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
Assembly Drawing

Add Cancel