Product Classification  
Product Type   Pipe column
   
Dimensions  
Height   3200.4 mm   |   126.0 in
Length   254.0 mm   |   10.0 in
Pipe Outer Diameter   88.9 mm   |   3 1/2 in
Weight   41.7 kg   |   92.0 lb
   
General Specifications  
Application   Base shoe
Includes   Anchors   |   Pipe
Material Type   Hot dip galvanized steel
Mounting   Waveguide bridge support bracket
Package Quantity   1
Pipe Length   3.2 m   |   10.5 ft
Pipe, quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MT-287
Wedge Anchor, 3/4 in x 7 in
Add Cancel