Product Classification  
Product Type   Pipe column
   
Dimensions  
Height   4064.0 mm   |   160.0 in
Length   88.9 mm   |   3.5 in
Pipe Outer Diameter   88.9 mm   |   3 1/2 in
Weight   45.8 kg   |   101.0 lb
   
General Specifications  
Application   Direct burial
Includes   Anchors   |   Pipe
Material Type   Hot dip galvanized steel
Mounting   Waveguide bridge support bracket
Package Quantity   1
Pipe Length   4.1 m   |   13.3 ft
Pipe, quantity   1
   
Outline Drawing