Product Classification  
Product Type   Pipe column
   
Dimensions  
Height   3657.6 mm   |   144.0 in
Length   254.0 mm   |   10.0 in
Pipe Outer Diameter   88.9 mm   |   3 1/2 in
Weight   46.7 kg   |   103.0 lb
   
General Specifications  
Application   Base shoe
Includes   Anchors   |   Pipe
Material Type   Hot dip galvanized steel
Mounting   Waveguide bridge support bracket
Package Quantity   1
Pipe Length   3.7 m   |   12.0 ft
Pipe, quantity   1
   
Outline Drawing