Product Classification  
Product Type   Waveguide bridge kit
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   609.6 mm   |   24.0 in
Weight   34.5 kg   |   76.0 lb
   
General Specifications  
Application   Waveguide bridge kit, 24 in
Includes   Channel support bracket   |   Hardware
Material Type   Hot dip galvanized steel
Mounting   Pipe, 88.9 mm (3-1/2 in) OD
Package Quantity   1
   
Outline Drawing