SSH-78-4

SnapStak® Hanger for 7/8 in coaxial cable, quadruple stack capability, includes reinforcement bar

Product Classification  
Brand   SnapStak®
Product Type   Hanger kit
   
Dimensions  
Nominal Size   7/8 in
Compatible Diameter, maximum   30.988 mm   |   1.220 in
Compatible Diameter, minimum   26.670 mm   |   1.050 in
Height   41.00 mm   |   1.61 in
Length   64.00 mm   |   2.52 in
Width   40.00 mm   |   1.57 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Maximum Stack Height 4
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   15.6 cm   |   6.1 in
Length   10.8 cm   |   4.3 in
Shipping Weight   0.42 kg   |   0.93 lb
Width   14.8 cm   |   5.8 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel