Product Classification  
Product Type   Waveguide bridge kit
   
Dimensions  
Height   6400.8 mm   |   252.0 in
Length   3.0 m   |   10.0 ft
Weight   174.6 kg   |   385.0 lb
   
General Specifications  
Application   Direct burial
Cable Runs, quantity   24
Includes   Caps   |   Channel   |   Hardware   |   Posts   |   Support brackets   |   Trapeze
Material Type   Hot dip galvanized steel
Package Quantity   1
Pipe Length   6.4 m   |   21.0 ft
Pipe, quantity   2
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

WB-T24-3
Trapeze Kit, triple tee, 24 in wide, three rungs

WB-LB24-3
Waveguide Bridge Support Bracket, 24 in wide for 3-1/2 in OD legs

MT-547
Bulk Pipe, 3-1/2 in OD x 21 ft

WB-CY210
Safety Grated Waveguide Bridge Channel, 24 in x 10 ft
Add Cancel