Product Classification  
Product Type   Waveguide bridge kit
   
Dimensions  
Height   4572.0 mm   |   180.0 in
Length   3.0 m   |   10.0 ft
Weight   270.4 kg   |   596.0 lb
   
General Specifications  
Application   Direct burial
Cable Runs, quantity   24
Includes   Caps   |   Channel   |   Hardware   |   Posts   |   Support brackets   |   Trapeze
Material Type   Hot dip galvanized steel
Package Quantity   1
Pipe Length   4.7 m   |   15.3 ft
Pipe, quantity   4
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

WB-T24-3
Trapeze Kit, triple tee, 24 in wide, three rungs

WB-CS24-3
Safety Grated Channel Support, 24 in wide for 3-1/2 in OD pipe

MF-273
Direct Burial Pipe Column, 15 ft 4 in
MT-287
Wedge Anchor, 3/4 in x 7 in

WB-CY210
Safety Grated Waveguide Bridge Channel, 24 in x 10 ft
Add Cancel