Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   152.4 mm   |   6.0 in
Weight   7.3 kg   |   16.0 lb
   
General Specifications  
Application   Waveguide bridge kit, 24 in
Cable Runs, quantity   24
Includes   Brackets   |   Hardware
Material Type   Hot dip galvanized steel
Mounting   Pipe, 88.9 mm (3-1/2 in) OD
Package Quantity   1
   
Outline Drawing