Product Classification  
Product Type   Clamp set
   
Dimensions  
Height   127.0 mm   |   5.0 in
Length   254.0 mm   |   10.0 in
Mounting Diameter 2, maximum   88.9 mm   |   3 1/2 in
Mounting Diameter 2, minimum   38.1 mm   |   1 1/2 in
Mounting Diameter, maximum   88.9 mm   |   3 1/2 in
Mounting Diameter, minimum   38.1 mm   |   1 1/2 in
Weight   8.2 kg   |   18.1 lb
Width   203.2 mm   |   8.0 in
   
General Specifications  
Includes   Clamp halves   |   Threaded rod
Material Type   Hot dip galvanized steel
Mounting   Pipe-to-pipe
Package Quantity   2
Tower Taper   Non-tapered   |   Tapered
Add Cancel