DHK-12-6-P

Double Hanger Kit for 1/2 in coaxial cable, triple stack; includes hardware and angle adapter

Product Classification  
Brand   ValuSite™
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/2 in
Compatible Diameter, maximum   16.256 mm   |   0.640 in
Compatible Diameter, minimum   15.240 mm   |   0.600 in
Height   78.00 mm   |   3.07 in
Length   66.08 mm   |   2.60 in
Width   25.82 mm   |   1.02 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Composite clamp
Cables per Hanger   6
Color   Black
Includes   Angle adapter   |   Hardware
Material Type   Engineered plastic   |   Stainless steel
Maximum Stack Height 3
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa   |   CommScope® standard product in Mexico, Central America, and South America
Package Quantity   1
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   M8 hardware
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   30.4 cm   |   12.0 in
Length   2.5 cm   |   1.0 in
Shipping Weight   0.46 kg   |   1.01 lb
Width   27.9 cm   |   11.0 in
Add Cancel