SSH-114-3

SnapStak® Hanger for 1-1/4 in coaxial cable, triple stack capability, includes reinforcement bar

Product Classification  
Brand   SnapStak®
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-1/4 in
Compatible Diameter, maximum   43.180 mm   |   1.700 in
Compatible Diameter, minimum   37.592 mm   |   1.480 in
Height   41.00 mm   |   1.61 in
Length   81.00 mm   |   3.19 in
Width   40.00 mm   |   1.57 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Maximum Stack Height 3
Ordering Note   CommScope® standard product (Global)
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   22.0 cm   |   8.7 in
Length   14.8 cm   |   5.8 in
Shipping Weight   0.52 kg   |   1.15 lb
Width   14.6 cm   |   5.7 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel