alert
Obsolete

This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.
General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Lightning Protection   Chassis ground
Wind Loading, maximum   1.4 kN @ 160 km/h   |   314.7 lbf @ 160 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Antenna Panning Capability   ±15°
Diameter, at zero degrees panning   552.0 mm   |   21.7 in
Height   2918.00 mm   |   114.88 in
Net Weight, without antenna   152.0 kg   |   335.1 lb
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
Installation Instruction

Add Cancel