Product Classification  
Product Type   Adapter
   
Dimensions  
Inside Length   12.70 mm   |   0.50 in
Inside Width   15.88 mm   |   0.63 in
Outside Length   29.97 mm   |   1.18 in
Outside Width   25.40 mm   |   1.00 in
   
General Specifications  
Adapter Type   Angle adapter
Material Type   Stainless steel 304
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa   |   CommScope® standard product in Mexico, Central America, and South America   |   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Installation Torque, maximum   13.0 ft lb
Installation Torque, minimum   11.0 ft lb
Material Thickness   14.224 mm   |   0.560 in
Maximum Loading   Triple stack, 1/2 in cable
   
Packed Dimensions  
Height   11.3 cm   |   4.4 in
Length   6.0 cm   |   2.4 in
Shipping Weight   0.85 kg   |   1.87 lb
Width   10.0 cm   |   3.9 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel