Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   3657.6 mm   |   144.0 in
Width   6096.0 mm   |   240.0 in
Height   685.8 mm   |   27.0 in
Weight   1769.1 kg   |   3900.2 lb
   
Environmental Specifications  
Load Capacity   Up to 10,000 lb (4536 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware   |   Legs
Legs, quantity   10
Material Type   Hot dip galvanized steel