9700110/00   |   KIT-090-BO

Fiber Breakout Kit, outside plant cable

Product Classification  
Portfolio   SYSTIMAX®
Product Type   Fiber breakout kit, rectangular
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type, body   Acrylonitrile butadiene styrene (ABS)
Material Type, tubing   PVC
   
Dimensions  
Tube Inner Diameter   500.00 µm
Tube Outer Diameter   900.00 µm
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Application   Buffers approximately 100 fibers
Color   Black
Compatible Interface   LC   |   LC, keyed   |   SC   |   ST
Includes   Buffer tubing, 900 micron, 210 ft   |   Clear PVC tubing, 1 ft, 0.234 in ID   |   Clear PVC tubing, 2 ft, 0.166 in ID   |   Clear PVC tubing, 25 ft, 0.095 in ID   |   Eight unit splitter with clear cover   |   Five syringes with applicator tipo   |   Heat shrink tubing, 2 ft, 0.187 in ID   |   Instruction sheet   |   Rosin bag   |   Six clear PVC tubes, 2 in, 0.294 in ID   |   Six unit splitter with clear cover   |   Wire marker book
Ordering Note   Order B sealant separately
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel