Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   4876.8 mm   |   192.0 in
Width   6096.0 mm   |   240.0 in
Height   203.2 mm   |   8.0 in
Weight   1916.5 kg   |   4225.2 lb
   
Environmental Specifications  
Load Capacity   Up to 10,000 lb (4536 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware
Legs, quantity   0
Material Type   Hot dip galvanized steel