Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   1219.2 mm   |   48.0 in
Width   1219.2 mm   |   48.0 in
Height   101.6 mm   |   4.0 in
Weight   113.4 kg   |   250.0 lb
   
Environmental Specifications  
Load Capacity   Up to 3,500 lb (1587 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware
Legs, quantity   0
Material Type   Hot dip galvanized steel
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
Assembly Drawing

Add Cancel